text.skipToContent text.skipToNavigation

UltraVac 24kV, 150kV BIL, 200A Solid Dielectric Vacuum Switch Compact, 18"

By Trinetics 

Catalog ID: 33247402C

By Trinetics
Catalog ID:  33247402C
24kV, 150kV BIL, 200A vacuum switch in solid dielectric insulation, with manual handle, 120V solenoid operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards
  • Our most flexible line of switches, UltraVac vacuum capacitor switches can accommodate a wide variety of switching applications while simultaneously offering a unique combination of longevity.
  • Such as maintenance-free operation, durability, reliability, high dielectric strength, easy installation and performance that surpasses ANSI standards.
  • UltraVac switches are designed for 110kV, 125kV and 150kV BIL applications.
  • Best-in-class C2 restrike rating.
  • 5-pin auxiliary receptacle included standard, but optional auxiliary contacts are available.

Product Details

General

Interruption Type Cycloaliphatic Epoxy
Operating Mechanism Motor
Switch Type Vacuum in solid dielectric
Type UltraVac - Compact

Electrical Ratings

Creep and Leakage Distance 18"
Current Rating 200 A
Operating Voltage 120 VAC
Phase Single Phase