text.skipToContent text.skipToNavigation

AIS-11 15KV, 600A Deadbreak, SM-4Z Fuse Mounting, Well Inserts

by Hubbell Power Systems 

Catalog ID: A110A4ZI

15kV rated- AIS-11 configuration- 600A deadbreak bushings- S&C SM-4Z fuse mounting, rated 17kV, 200A RMS- 200A bushing well inserts

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product Details

General

Connector 600A Deadbreak
EU RoHS Indicator No
UPC 096359366980

Dimensions

Weight 1650 lb

Electrical Ratings

Amperage Rating 600 A
BIL 95 kV
kV Class 15 kV

Resources/Downloads