text.skipToContent text.skipToNavigation

AIS-11 25KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings

by Hubbell Power Systems 

Catalog ID: B110A2H

25kV rated; AIS-11 configuration; 600A deadbreak bushings; S&C SM-20 fuse mounting, rated 27kV and 200A RMS with SML20 End Fittings;

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product Details

General

Connector 600A Deadbreak

Dimensions

Weight 2200 lb

Electrical Ratings

Amperage Rating 600 A
BIL 125 kV
kV Class 25 kV

Resources/Downloads