text.skipToContent text.skipToNavigation

Bus Bar Cover-Round 2.5"

By Reliaguard 

Catalog ID: BB25045R

By Reliaguard
Catalog ID:  BB25045R
Bus Bar Cover-Round 2.5 x 45"
  • Pipe Bus Guards are designed to couple together allowing for any length of application
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Guards are clamshell design for easy opening by hand
  • Easy coupling of mated connections
  • Push through pins are provided to easily install the Pipe Bus Guards by hand
  • Retention of the guard once applied is a critical design feature to be considered

More Options

Product Details

General

Application Designed for all types of Pipe Bus Manufacturers equipment
Color Grey
Material - Body Reliatanium
Product Category Wildlife Protectors
UPC 096359748236

Dimensions

Length 45.00 in