BUR_PPHID-264550_BTW
BUR_PPHID-264550_BTW

Torque Wrench, 1/2" Drive, 15-75 FT LB

Brand:

Burndy

Catalog ID:

BTW1575F12

Torque Wrench, 1/2 Drive, Accurate torque range: 15-75 FT LB, 16.00" L.

Product details

General

Application
Torque
Application - For Use On
Use with any mechanincal connection with torque values within range of specific torque wrench
Installation Torque Recommended in-lb
15-75 in-lb
Torque Range
15-75 ft-lb
Type
Torque Wrench
UPC
781810568323
UPC 12 Digit
7818105683233

Dimensions

Length
16 in
Weight
2.5 lb

Certifications And Compliance

Industry Standard(s)
  • ASME B107.14-2004
  • ISO 6789:2003
Standards - Industry Standards Met
  • ASME B107.14M-2004
  • ISO 6789
Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Torque Wrench, 1/2 Drive, 15-75 FT LB