HPS_ID_80S0460F09_PRODIMAGE
* Representative image
HPS_ID_80S0460F09_PRODIMAGE

Veri*Lite Line Post Insulator SR 46 kV

Brand:

OHIO BRASS

Catalog ID:

80S0460F09

Vertical Line Post 46 kV F-Neck / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application
Vertical Line Post
Cantilever Bending Strength - Max.
2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine
1235 Lbs. (5.5 kN)
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground/Base
3/4" Stud Base
Fitting - Live Line End
F-Neck
Material
Silicone
Material - End Fitting
Galvanized Steel
Number of Sheds
8
Tension Range
2500 lb
UPC
096359402435

Dimensions

Angle
0
Diameter - Shed(s)
7.1" (179mm) / 4.4" (112mm)
Dimensions
21.06 in x 5.5 in x 5.5 in
Height
5.5 in
Length
21.06 in
Length - Effective
19.5 in
Rod Diameter
1.75 in
Thickness - Housing
0.15" (3.8mm)
Weight
13.9 lb
Width
5.5 in

Electrical Ratings

Arc Distance - Dry
14.4" (390mm)
Creep and Leakage Distance
34.3" (872mm)
Critical Impulse Flashover (CIFO) - Positive
260 kV
Flashover Voltage - 60 Hz Dry
170 kV
Flashover Voltage - 60 Hz Wet
125 kV
Voltage - Line
46000 V
Voltage Rating
46 kV
Withstand Voltage - Lightning Impulse (Positive)
235 kV

Certifications And Compliance

Industry Standard(s)
ANSI

Logistics

Pallet Quantity
35