HPS_PPHID_836274_PRODIMAGE
HPS_PPHID_836274_PRODIMAGE

Clevis Eye, Long

Brand:

ANDERSON

Catalog ID:

829102000

Clevis eyes are used to connect clevis tongue insulators to various associated hardware and maintain conductor spacing in deadend assemblies.

Clevis eyes are used to connect clevis tongue insulators to various associated hardware and maintain conductor spacing in deadend assemblies.

  • Ultimate Strength is 20,000 lbs (89kN)
  • Ductile Iron
  • Length 10"
  • Clevis Opening: 0.813" wide & 1.125" deep
  • Clevis Pin Diameter - 0.625"
  • Eye Hole Diameter - 0.688"
  • Bolt and nut may be substituted for clevis pin by adding "BNK" suffix to catalog number.

Product details

General

EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
CEEL Series
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
Type
Extension Links
UPC
096359252429

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.625 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
10 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
4.018 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in