Copper Automatic Dead End, 3/0 SOL and 2/0 STR Copper, Clevis Bail.

Brand:

FARGO

Catalog ID:

GD518

Copper Automatic Dead End, 3/0 SOL and 2/0 STR Copper Conductor, Diameter range .40 - .41" (10.2 - 10.5 mm), Clevis Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option
Clevis Bail
EU RoHS Indicator
Contact Manufacturer
Material
Copper; Steel
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
Copper Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309383

Dimensions

Weight
1.18 lb

Conductor Related

Conductor Diameter - Maximum
0.41
Conductor Diameter - Minimum
0.4
Conductor Diameter Range
0.4 - 0.41