Tee, Bronze Bolted, Tubing Main to Flat Bar Tap

Brand:

ANDERSON

Catalog ID:

TTF04201

Bronze alloy, tube to flat tee, for connecting copper tubing main to copper flat. Pads have contact surface on one side. NEMA hole spacing is standard. Material: Castings- Bronze Alloy, Clamping Hardware-Silicon Bronze or Stainless Steel".

Bronze alloy, tube to flat tee, for connecting copper tubing main to copper flat. Pads have contact surface on one side. NEMA hole spacing is standard. Material: Castings- Bronze Alloy, Clamping Hardware-Silicon Bronze or Stainless Steel".

  • "Tee for Connecting copper tubing main to copper flat
  • Standard NEMA hole spacing
  • pads have contact surface on one side"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Tee, Bolted
UPC
096359332923

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.136 lb
Width - Flat Bar Tap
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)