HPS_ID_DSC4042_PRODIMAGE
HPS_ID_DSC4042_PRODIMAGE
HPS_ID_C1500007_3_PRODIMAGE

1.5" Square Shaft Lead (SS5), 10/12/14 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500489

SS5, 84" long with 10",12",14" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application
Helical Anchoring
Capacity - Plate Grade
50
Coating
Galvanized
Finish Type
Galvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
10
Number of Helices
3
Shaft Type
SS
Torque Rating
5700 ft-lbs
Type
Lead Sections
UPC
096359367888

Dimensions

Anchor Helix Diameter(s)
10 in - 12 in - 14 in
Dimensions
84.00 in x 13.750 in x 13.750 in
Height
13.75 in
Length
84 in
Length - Effective
76.16 in
Weight
93.1 lb
Width
13.75 in

Certifications And Compliance

ICC-ES Evaluated
ESR 2794
LARR Certified?
RR 25984

Logistics

Pallet Quantity
20