MY LISTS
HUBBELL POWER SYSTEMS
Image of C6010193 Jumper Terminal 15 kV Shrouded Plain Plug 4/0

Jumper Terminal 15 kV Shrouded Plain Plug 4/0

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010193

15kV 2/0 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For 4/0 15kV jumper cable

General

Catalog Number

C6010193

Die Size

U249

EU RoHS Indicator

No

Material

Copper

Material Type

Copper

Style

Shrouded, No Threads

UPC

096359024668

Dimensions

Die Size

U249

Weight

0.9 lb

WeightMetric

0.4 kg

Conductor Related

Conductor Size

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No