MY LISTS
HUBBELL POWER SYSTEMS
Image of 3SBM3618AMB 15° 1-Position Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase w/Hardware (No Collars)

15° 1-Position Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase w/Hardware (No Collars)

Brand: Chance

Catalog ID: 3SBM3618AMB

36" 18" Medium Duty Fiberglass 15° 1-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware (No Collars)

  • Single position end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

General

Catalog Number

3SBM3618AMB

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359458975

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

12.7 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Standard Package

5