HUBBELL POWER SYSTEMS
Image of C6010164 15kV Rubber Glove Jumper Set 12 ft (3.6 m) 2/0 with Orange Clamps
Image of C6010164 15kV Rubber Glove Jumper Set 12 ft (3.6 m) 2/0 with Orange Clamps

15kV Rubber Glove Jumper Set 12 ft (3.6 m) 2/0 with Orange Clamps

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010164

15kV 12 ft 2/0 Rubber Glove Jumper Set, 15kV Orange Clamps

  • Designed and tested to ASTM F2321
  • Complete set rated to 15kV
  • Includes G4758 15kV Rubber Glove Jumper Clamps and 12ft of S10045 2/0 15kV Jumper Cable
  • Continuous current rating of 300 amps
  • Conductor range of #6 CU to 795 ACSR
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs
  • Clamps have 5-5/8" below the handguard
  • Adequate rubber gloves must be worn when isntalling or removing jumper clamps

Jumper clamps feature “floatingwasher” design and high-impact polyethylene handles with wide handguard flange. Small 15kV clamp has 5-5/8" handle below handguard. NOTE: Adequate rubber gloves must be worn when installing or removing jumper clamps

Product details

General

Catalog Number

C6010164

EU RoHS Indicator

No

Style

Rubber Glove Applied

UPC

096359024583

Dimensions

Length

12 ft

Length - Jumper

144 in

Weight

16.6 lb

WeightMetric

7.5 kg

Electrical Ratings

Amperage Rating

300

Current Rating

300 A

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

0.7 in

Conductor Diameter (Main) - Minimum

0.1 in

Conductor Size

2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

24

Resources and downloads