MI LISTA
HUBBELL POWER SYSTEMS
Image of PS6822 2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
* Imagen representativa
Image of PS6822 2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Calificado Buy America(n)

2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Marca: Chance

ID del Catálogo: PS6822

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 2-1/2" square x 3/16" thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695

Detalles del producto

General

Catalog Number

PS6822

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2-1/2 in X 2-1/2 in X 3/16 in

Type

Washer

UPC

096359073857

Dimensiones

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

2.500 in x 0.187 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

2.5 in

Weight

0.27 lb

Width

0.187 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logística

Pallet Quantity

7200

Recursos y descargas

Especificaciones

Dibujos de venta