HUBBELL POWER SYSTEMS
Image of VCJS50R #2 - 2/0 Compression Splice VERSA-CRIMP® Series

#2 - 2/0 Compression Splice VERSA-CRIMP® Series

Brand: ANDERSON

Catalog ID: VCJS50R

Partial Tension VersaCrimp Aluminum Compression Splice for #2 (7, 19), #1 (7, 19), 1/0 (7, 19), 2/0 (7, 19) AAC, #2 (7/1) (6/1), #1 (6/1), 1/0 (6/1), 2/0 (6/1) ACSR

  • For use with VC6 (all) tools only
  • Partial tension (40% tension rating) jumping splice
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VCJS50R

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359336754

Dimensions

Length Before Compression

6 in

Weight

0.294 lb

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.447 in

Conductor Diameter (VersaCrimp) - Minimum

0.292 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6 (all)

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

Logistics

Carton Quantity

100