
Brand: Trinetics
Catalog ID: SERV PT-II 240/480V 100A AL E
Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.
Catalog Number
SERV PT-II 240/480V 100A AL E
Circuit Protection
C.B.
Contact Configuration
N.O.
Number Of Poles
2
Amperage Rating
100/30 A
Circuit Protection
C.B.
Coil Voltage
240V
Voltage Rating
240/480 V
Number Of Poles
2