HUBBELL POWER SYSTEMS
Image of 625ETPK28TS 25/28 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit
* Representative image
Image of 625ETPK28TS 25/28 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit
play
play
play

25/28 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 625ETPK28TS

25/28 kV 600 Amp Elbow Tap Plug Kit with Test Point. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625ETPK28TS

Connector Type

Aluminum

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Weight

9.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

300

Stranded or Compressed Conductor

250

Logistics

Standard Package

1

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits
play
Hubbell Power Systems T-Body Assembly with Reducing Taps