HUBBELL POWER SYSTEMS
Image of TWMMF-26L20-600-N 2600A 3-phase 600V Secondary Termination Enclosure

2600A 3-phase 600V Secondary Termination Enclosure

Brand: Trinetics

Catalog ID: TWMMF-26L20-600-N

Trinetics multi-connection secondary termination enclosures provide safe, convenient, and aesthetically pleasing connection points for multiple services suitable for up to 600V. These enclosures are suitable for low voltage splicing or cable termination from the secondary side of a utility’s transformer for multiple service feeds. Convertible 360-plus, patented, 5-point entry access enclosure with 2-point locking system and aluminum lay-in connectors for continuous current rating through 4000A.

Trinetics multi-connection secondary termination enclosure design with 5-point entry access and lay-in connectors provides you with a cost effective solution by making installation and maintenance easier than ever. Enclosure solutions are suitable for up to 600V with continuous current rating through 4000A. All systems meets ANSI C57.12.28 standard and rated NEMA 3R equivalent.

  • Current rating for aluminum lay-in connectors is based on center feed.
  • Current rating for copper bus is based on end-to-end feed.
  • Two times the number of cables may be connected if front and back of bus are used.
  • Please consult the factory or your local sales representative for any requirements not listed here.

General

Application

  • Meets ANSI C57.12.28 standard
  • NEMA 3R equivalent
  • Lay-in connectors meets ANSI C119.6 specifications

Catalog Number

TWMMF-26L20-600-N

Color

Munsell Green

Enclosure Style

5 point access with 2 point latch

Number Of Ports

20

UPC

096359592747

Dimensions

Depth

36

Height

48 in

Width

36 in

Electrical Ratings

Current / Amperage Rating

2600 A

Maximum Current Rating Amps Continuous

2600

Conductor Related

Wire Range

2-600

Configuration

Number Of Ports

20