

Brand: Chance
Catalog ID: C71EN311EBM
Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!
Bracket Type
NEMA "B" Heavy Duty for crossarm
Catalog Number
C71EN311EBM
Corrosion Resistant?
No
Description - Replacement Fuse Holder
T710-311TM
Material Type
Non-Standard
Type
Cutout
BIL
150 kV
Creep and Leakage Distance
17.3" (440mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A
Reference Voltage Limit - Minimum
No Restrictions thru 24.9kV; *26.4 thru 34.5kV
Temperature Rise - Max. at 300A
35° C
Voltage - Maximum
27 kV
Voltage - Radio Interference
Ambient @22kV
Voltage Rating
27 kV
Bracket Type
NEMA "B" Heavy Duty for crossarm
Corrosion Resistant?
No
Pallet Quantity
18 EA
Standard Package
1