HUBBELL POWER SYSTEMS
Image of BSF-0350X4500B 3 1/2IN Square Bus Cover

3 1/2IN Square Bus Cover

Brand: Greenjacket

Catalog ID: BSF-0350X4500B

3 1/2IN Square Bus Cover

3 1/2IN Square Bus Cover

  • Modifiable length
  • Modifiable collar height and adjustable height with provided bushing base
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for square or angle bus supports

Catalog Number

BSF-0350X4500B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Dimensions

45 in x 3 5/8 in x 3 5/8 in

Height

3 5/8 in

Length

45 in

Width

3 5/8 in