MY LISTS
HUBBELL POWER SYSTEMS
Image of 635BTRU3TJ 35kV t-body kit
Buy America(n) Qualified

35kV t-body kit

Brand: Hubbell Power Systems

Catalog ID: 635BTRU3TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.665 - 1.785 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Seal Kit,and Shear Bolt connector for 700/750 Stranded or Compressed and 900 Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit