

Brand: Chance
Catalog ID: C71DP733EDMS
Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!
Bracket Type
D-shape for pole mounting
Catalog Number
C71DP733EDMS
Corrosion Resistant?
Yes
Description - Replacement Fuse Holder
T710-733TM
Material Type
Non-Standard
Type
Cutout
Depth
18.56 in
Height
30.7 in
Weight
42 lb
Width
4.75 in
BIL
170 kV
Creep and Leakage Distance
28.4" (720mm)
Current Rating
300 A
Reference Voltage Limit - Minimum
Thru 34.5kV
Voltage - Maximum
36 kV
Voltage Rating
36 kV
Withstand Current - Short Time (10 cycles)
12,000 Amps Asym.
Bracket Type
D-shape for pole mounting
Corrosion Resistant?
Yes
Pallet Quantity
18 EA
Standard Package
1