HUBBELL POWER SYSTEMS
36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination
Image of C71DP613LBMS 36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination
Image of C71DP613LBMS 36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination
play
play

36 kV, 170 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

Brand: Chance

Catalog ID: C71DP613LBMS

36 kV, 170 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 100A, 11.2kAIC fuseholder, large eyebolt connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Dimensions provided below are installed dimensions

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C71DP613LBMS

Corrosion Resistant?

Yes

Description - Replacement Fuse Holder

T710-613TM

Material Type

Non-Standard

Type

Cutout

Dimensions

Depth

18.56 in

Height

30.7 in

Weight

42 lb

Width

4.75 in

Electrical Ratings

BIL

170 kV

Creep and Leakage Distance

26" (660mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

Thru 34.5kV

Voltage - Maximum

36 kV

Voltage Rating

36 kV

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

Yes

Logistics

Pallet Quantity

18 EA

Standard Package

1