HUBBELL POWER SYSTEMS
36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade
Image of C710733PDM 36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade
Image of C710733PDM 36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade
play
play

36 kV, 170 kV BIL, Type C Standard Porcelain Cutout w/300A Solid Blade

Brand: Chance

Catalog ID: C710733PDM

36 kV, 170 kV BIL, Standard Type C Porcelain Cutout with a 300A, 12kAIC solid blade, parallel-groove connector and a D-shape pole mounting bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Dimensions provided below are installed dimensions

General

Bracket Type

D-shape for pole mounting

Catalog Number

C710733PDM

Corrosion Resistant?

No

Description - Replacement Fuse Holder

T710-733TM

Material Type

Non-Standard

Type

Cutout

Dimensions

Depth

13.78 in

Height

22.8 in

Weight

41.9 lb

Width

5.09 in

Electrical Ratings

BIL

170 kV

Creep and Leakage Distance

28.4" (720mm)

Current Rating

300 A

Reference Voltage Limit - Minimum

Thru 34.5kV

Voltage - Maximum

36 kV

Voltage Rating

36 kV

Withstand Current - Short Time (10 cycles)

12,000 Amps Asym.

Configuration

Bracket Type

D-shape for pole mounting

Corrosion Resistant?

No

Logistics

Pallet Quantity

24 EA

Standard Package

1