HUBBELL POWER SYSTEMS
Image of CCT-0400X0800B 4IN x 8IN Connector Cover - Tee

4IN x 8IN Connector Cover - Tee

Brand: Greenjacket

Catalog ID: CCT-0400X0800B

4IN x 8IN Connector Cover - Tee

4IN x 8IN Connector Cover - Tee

  • Modifiable cone exits
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for wire or pipe bus tee connector

Catalog Number

CCT-0400X0800B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Depth

4 in

Height

8 1/4 in

Width

4 in