HUBBELL POWER SYSTEMS
Image of BCX-0625X1950B 6 1/4IN Bushing Cover

6 1/4IN Bushing Cover

Brand: Greenjacket

Catalog ID: BCX-0625X1950B

6 1/4IN Bushing Cover

6 1/4IN Bushing Cover

  • Modifiable cover exits where needed
  • Modifiable height and adjustable height with provided bushing base
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation
  • Vertical exits

General

Application

Protective cover for a variety of connectors/bushing configurations

Catalog Number

BCX-0625X1950B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Height

23 7/16 in

Width

6 1/4 in