HUBBELL POWER SYSTEMS
Image of VCJS36R #6 - #2 Compression Splice VERSA-CRIMP® Series

#6 - #2 Compression Splice VERSA-CRIMP® Series

Brand: ANDERSON

Catalog ID: VCJS36R

Partial Tension VersaCrimp Aluminum Compression Splice for #6 (7), #4 (7), #3 (7), #2 (7) (19) AAC, #6 (6/1), #4 (7/1) (6/1), #2 (7/1), (6/1) ACSR

  • For use with VC6 (all) tools only
  • Partial tension (40% tension rating) jumping splice
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VCJS36R

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359336747

Dimensions

Length Before Compression

4.62 in

Weight

0.098 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.325 in

Conductor Diameter (VersaCrimp) - Minimum

0.184 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6 (all)

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

Logistics

Carton Quantity

149