HUBBELL POWER SYSTEMS
Image of EM-4120-BR 6 Position Ground Bar
* Representative image
Image of EM-4120-BR 6 Position Ground Bar

6 Position Ground Bar

Brand: EMC

Catalog ID: EM-4120-BR

6" long, 5⁄8" spacing, two 5⁄16" diameter mounting holes. Six sets of 1⁄4 x 20 tapped holes, 8 sets brass hex screws, 6 sets flat washers, and two 1" long plastic insulators, with added brackets. (Screw-on terminal not included.)

6 position ground bar with brackets

Grounding in remote sites, building entrance

Product details

General

Catalog Number

EM-4120-BR

Dimensions

Length

6 in

Resources and downloads

Specifications