HUBBELL POWER SYSTEMS
Image of R360 Anchor, Rock 1.75in X 60in 3/4in Rod
Image of R360 Anchor, Rock 1.75in X 60in 3/4in Rod
Buy America(n) Qualified

Anchor, Rock 1.75in X 60in 3/4in Rod

Brand: Chance

Catalog ID: R360

Expanding Rock Anchor 0.75" (19.1 mm) Diameter Rod, 60" (1524 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

R360

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

23000 lb.

Type

Rock Anchors

UPC

096359051176

Dimensions

Anchor Hole Size

2 in

Diameter

1.75 in

Dimensions

60.000 in x 1.750 in x 1.750 in

Height

1.75 in

Length

60 in

Rod Diameter

0.75 in

Weight

10.192 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

50

Standard Package

5