Brand: Chance
Catalog ID: C3031661
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
C3031661
Style
Anchor Rod Attachment
Type
Anchor/Pile Installation Tools
UPC
096359567905
Weight
4.9 lb
WeightMetric
2.2 kg
Carton Quantity
15
Standard Package
1