HUBBELL POWER SYSTEMS
Armorcast Assembly, FRP, Flared Wall, 10"x15"x18", Tier 8
Image of AL1015AA18009 Armorcast Assembly, FRP, Flared Wall, 10"x15"x18", Tier 8
*Representative image
Image of AL1015AA18009 Armorcast Assembly, FRP, Flared Wall, 10"x15"x18", Tier 8

Armorcast Assembly, FRP, Flared Wall, 10"x15"x18", Tier 8

Brand: Armorcast

Catalog ID: AL1015AA18009

Armorcast® enclosures feature a high-quality FRP construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AL1015AA18009

Material

FRP

Product Type

Flared Wall Assembly

Type

Below Ground Boxes

Dimensions

Dimensions

18 in x 15 in x 10 in

Height

10 in

Length

18 in

Width

15 in