HUBBELL POWER SYSTEMS
Image of AJ4872HH48009J Armorcast Assembly, FRP Straight Wall, 48"x72"x48", Tier 22

Armorcast Assembly, FRP Straight Wall, 48"x72"x48", Tier 22

Brand: Armorcast

Catalog ID: AJ4872HH48009J

Armorcast® enclosures feature a high-quality FRP construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AJ4872HH48009J

Material

FRP

Dimensions

Dimensions

72 x 48 in x 48 in

Height

48 in

Length

72

Width

48 in