HUBBELL POWER SYSTEMS
Image of AL2436BH30J Armorcast Box, FRP, Flared Wall, 24"x36"x30", Tier 22

Armorcast Box, FRP, Flared Wall, 24"x36"x30", Tier 22

Brand: Armorcast

Catalog ID: AL2436BH30J

Armorcast® enclosures feature a high-quality FRP construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AL2436BH30J

Material

FRP

Type

Below Ground Boxes

Dimensions

Dimensions

36 x 30 in x 24 in

Height

24 in

Length

36

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer