HUBBELL POWER SYSTEMS
Armorcast Box, FRP Straight Wall, 36"x36"x36", Tier 22
Image of AM3636BH36J Armorcast Box, FRP Straight Wall, 36"x36"x36", Tier 22
*Representative image
Image of AM3636BH36J Armorcast Box, FRP Straight Wall, 36"x36"x36", Tier 22

Armorcast Box, FRP Straight Wall, 36"x36"x36", Tier 22

Brand: Armorcast

Catalog ID: AM3636BH36J

Armorcast® enclosures feature a high-quality FRP construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AM3636BH36J

Material

FRP

Product Type

Straight Wall

Type

Below Ground Boxes

Dimensions

Dimensions

36 in x 36 in x 36 in

Height

36 in

Length

36 in

Width

36 in