HUBBELL POWER SYSTEMS
Image of AG2436BA30J Armorcast Box, Polymer Concrete, 24"x36"x30"

Armorcast Box, Polymer Concrete, 24"x36"x30"

Brand: Armorcast

Catalog ID: AG2436BA30J

Armorcast® enclosures feature a high-quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AG2436BA30J

Material

Polymer Concrete

Type

Below Ground Boxes

Dimensions

Dimensions

36 x 30 in x 24 in

Height

24 in

Length

36

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer