HUBBELL POWER SYSTEMS
Image of PG2436Z209009BA Assembly, PC, Tier 15, 24x36x42
New
Buy America(n) Qualified

Assembly, PC, Tier 15, 24x36x42

Brand: Quazite

Catalog ID: PG2436Z209009BA

BABA Approved. Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG2436Z209009BA

Color

Gray

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Weight Load Rating

15,000/22,500 lb.

Dimensions

Dimensions

36 in x 24 in x 42 in

Height

42 in

Length

36 in

Weight

419 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb.