HUBBELL POWER SYSTEMS
Image of GLS5039 Automatic Splice, Full Tension, for 3/16" EHS, AW

Automatic Splice, Full Tension, for 3/16" EHS, AW

Brand: ANDERSON

Catalog ID: GLS5039

Automatic Splice, Full Tension, for 3/16" Alumoweld HS, Common, Utilities, Siemens-Martin guy grades.

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

General

Catalog Number

GLS5039

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

Material Type

Standard

UPC

096359529729

Dimensions

Weight

0.65 lb

Conductor Related

Conductor Diameter - Maximum

0.174 in

Conductor Diameter - Minimum

0.188 in

Conductor Diameter Range

0.188 - 0.174

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3600