HUBBELL POWER SYSTEMS
AVG2240 Vent Guard, Unheated, Insulated Enclosure, Fiberglass
Image of LV022022040 AVG2240 Vent Guard, Unheated, Insulated Enclosure, Fiberglass

AVG2240 Vent Guard, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LV022022040

AVG2240 Vent Guard - Insulated - 22W X 22L X 40H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Durable & Fast Installation - Lightweight enclosure and reinforced exterior mounting flange make installation a breeze (optional interior mounting plates available).
  • Easy Maintenance - Quick access without removal of entire unit via hinged lid.
  • Maximum Air Flow - Vent holes are designed to provide proper air flow for air release valves.
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LV022022040

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

22 in x 22 in x 40 in

Height

40 in

Length

22 in

Mounting Pad / Base Plate Dimensions

37 X 37

Weight

90 lb

Width

22 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No