HUBBELL POWER SYSTEMS
Image of B16363624G Box, FRP, 36"x36"x24", Tier 22, Gaskets

Box, FRP, 36"x36"x24", Tier 22, Gaskets

Brand: Quazite

Catalog ID: B16363624G

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

B16363624G

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Fiberglass

Type

Below Ground Boxes

UPC

066203719177

Dimensions

Dimensions

36 in x 36 in x 24 in

Height

24 in

Length

36 in

Weight

157.5 lb

Width

36 in

Force Related

Load Rating (ANSI Tier)

T22