HUBBELL POWER SYSTEMS
Image of PC1212BA12BA Box, Polymer Concrete, 12"x12"x12"
New
Buy America(n) Qualified

Box, Polymer Concrete, 12"x12"x12"

Brand: Quazite

Catalog ID: PC1212BA12BA

BABA Approved. Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PC1212BA12BA

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Type

Below Ground Boxes

Weight Load Rating

15,000/22,500 lb.

Dimensions

Dimensions

12 in x 12 in x 12 in

Height

12 in

Length

12 in

Weight

37.8 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb.