HUBBELL POWER SYSTEMS
Image of PT1324BB18 Box, Polymer Concrete, 13"x24"x18", Mouseholes

Box, Polymer Concrete, 13"x24"x18", Mouseholes

Brand: Quazite

Catalog ID: PT1324BB18

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PT1324BB18

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Type

Below Ground Boxes

UPC

662037116262

Dimensions

Dimensions

24 in x 13 in x 18 in

Height

18 in

Length

24 in

Weight

124.95 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T15