
Brand: ANDERSON
Catalog ID: TT152020
Bolted alloy tee for connecting copper tubing main to copper tubing tap at 15 degrees. Clamping bolts have hexstops for one-wrench installation; Tubing Main IPS: 2, Tubing Tap IPS: 2; Material: Castings- bronze alloy, Hardware- silicon bronze or stainless steel.
Catalog Number
TT152020
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359352211
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
9.604 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0