HUBBELL POWER SYSTEMS
Image of TLS22 Bronze Bolted Tap Lug Terminal

Bronze Bolted Tap Lug Terminal

Brand: ANDERSON

Catalog ID: TLS22

Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

Bronze alloy terminal for connecting a copper cable directly to a flat copper pad. Recommended for power or grounding applications. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel; For copper cable connection to aluminum bus bar, specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number.

  • "Recommended for power or grounding applications
  • Specify tin-plated terminal with Belleville spring washer by adding suffix TPBW to catalog number Example: TLS22TPBW"

General

Catalog Number

TLS22

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Tap Lug

UPC

096359331575

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Thickness - Mounting Pad Maximum

0.25 in

Weight

0.196 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.332 in

Conductor Diameter - Minimum

0.102 in

Conductor Diameter Range

0.102 - 0.332

Conductor Type

Copper

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

6400