HUBBELL POWER SYSTEMS
Image of ACS185 Bus Support, Aluminum Bolted

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACS185

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: 2000 - 2500 MCM AAC and 2167 - 2500 ACSR
  • Cable Diameter Ranges: 1.632 -1.824 inches
  • Bolt Circle Diameter - 5 inch
  • Does not have reversible caps.
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

General

Catalog Number

ACS185

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable to Insulator

UPC

096359280460

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.41 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91

Conductor Diameter - Maximum

1.824 in

Conductor Diameter - Minimum

1.632 in

Conductor Diameter Range

1.632 - 1.824

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

216