
Brand: ANDERSON
Catalog ID: AUR503
Aluminum alloy bus support for aluminum tubing. Caps may be rotated to provide slip-free or rigid clamping. Stainless steel static eliminator springs are standard. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.
Catalog Number
AUR503
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359289906
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
7.938 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0