
Brand: ANDERSON
Catalog ID: WURFH345
Aluminum alloy, horizontal weldment, expansion bus support for aluminum tubing. Add "H" to catalog number (WURFH) if schedule 80 EHIPS tubing is to be used. Static eliminator spring is furnished as standard. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, factory formed laminated shunt - aluminum, hardware - galvanized steel, static spring - stainless steel.
Catalog Number
WURFH345
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359603672
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
21.9 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0
Pallet Quantity
12