


Brand: ANDERSON
Catalog ID: WURE105
Catalog Number
WURE105
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
Slip-Fit or Rigid
Type
Tube to Insulator
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.9 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0