
Brand: ANDERSON
Catalog ID: WURE505
Aluminum alloy, horizontal weldment bus support for tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting. Static eliminator spring furnished as standard. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel, static spring - stainless steel.
Catalog Number
WURE505
EU RoHS Indicator
No
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359344230
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.978 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0