
Brand: ANDERSON
Catalog ID: WTH105
Aluminum alloy horizontal weldment bus support for aluminum tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting.S tatic eliminator spring furnished as standard. Material: castings- 356-T6 aluminum alloy, mounting hardware - galvanized steel, static spring - stainless steel.
Catalog Number
WTH105
EU RoHS Indicator
No
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359353409
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.646 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Pallet Quantity
180