
Brand: ANDERSON
Catalog ID: WTH203
Aluminum alloy horizontal weldment bus support for aluminum tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting.S tatic eliminator spring furnished as standard. Material: castings- 356-T6 aluminum alloy, mounting hardware - galvanized steel, static spring - stainless steel.
Catalog Number
WTH203
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359342687
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Dimensions
6.75 in x 4.813 in x 4.5 in
Height
4.5 in
Length
6.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.504 lb
Width
4.813 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0
Pallet Quantity
432